Q90R-4040-6KIQRadar Sensor3815694Electrical connectionConnectorOutput functionPush-pull, PNP/NPN programmableMax. range (mm)20000
QT50R-EU-AFSQRadar Sensor3054271Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)3500
Q130RA-9076-AFQRadar Sensor3802368Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q130RA-2450-AFQRadar Sensor3806646Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
QT50R-EU-AFSRadar Sensor3054270Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)3500
QT50R-EU-RHQRadar Sensor Retroreflective Sensor3054276Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)12000
QT50R-KR-AF2QRadar Sensor3096351Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-US-AF2WQRadar Sensor3096354Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)26000
QT50R-KR-AFHQRadar Sensor3091193Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
QT50R-KR-AFHRadar Sensor3091209Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
QT50R-EU-AF2Q-92924Radar Sensor3092924Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)15000
QT50R-TW-AFHRadar Sensor3093454Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000