DX80N2Q45BL-YGRadio Transmission System Transfer of I/O Data to Star Topology3087463Input typePushbuttonOutput type2-color LED indicator (yellow/green)
DX80G2M6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087099Input typePNPFunctionPoint-to-pointOutput typePNP
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXMR90-4KNetwork Controller 4 IO-Link Master Ports3813874Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
DX80N2Q45RD NBRadio Transmission System Transfer of I/O Data to Star Topology3802777Input typePotential-free contacts or NAMUR
DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM700-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3806246Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP