DX80N2X2S-P1CWireless system Transfer of I/O Data to Star Topology3018796Input typeNPN/0…20 mA or 0…10 V/thermistorFunctionStar topologyOutput typeNMOS
DX80N2X6S-PM2CWireless system Transfer of I/O Data in Point-To-Point Topology3087109Input typePNP/0…20 mAFunctionPoint-to-pointOutput typePNP/0…20 mA
DX80G2M6S-PM2CWireless system Transfer of I/O Data in Point-To-Point Topology3087101Input typePNP/0…20 mAFunctionPoint-to-pointOutput typePNP/0…20 mA
DX80N2X6S-PM8CWireless system Transfer of I/O Data in Point-To-Point Topology3087111Input typePNPFunctionPoint-to-pointOutput typePNP
DX80G2M6S-PM8CWireless system Transfer of I/O Data in Point-To-Point Topology3087103Input typePNPFunctionPoint-to-pointOutput typePNP
DX80G2M6S0P0V4V4CWireless system Transfer of I/O Data to Star Topology3083140Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80G2M6W0P0V4V4CWireless system Transfer of I/O Data to Star Topology3083139Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80N2X6S0P0M4M4CWireless system Transfer of I/O Data to Star Topology3083004Input type0...20 mAFunctionStar topologyOutput type0...20 mA
DXM100-B2R4Network Controller With Integrated 2.4-GHz Data Radio3803303Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counter/SDI-12FunctionTree topologyOutput typeNMOS/0…10 V
DX80G2M6W0P0M4M4CWireless system Transfer of I/O Data to Star Topology3083143Input type0...20 mAFunctionStar topologyOutput type0...20 mA
DX80G2M6S0P0M4M4CWireless system Transfer of I/O Data to Star Topology3083144Input type0...20 mAFunctionStar topologyOutput type0...20 mA
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP