DX80N2Q45VTRadio Transmission System Basic device for type QM42VT1 vibration and temperature sensors3088439FunctionVibration sensorOutput type4-color LED indicator
DX80G2M6W0P0V4V4Wireless system Transfer of I/O Data to Star Topology3083084Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80G2M6W0P0V4V4CWireless system Transfer of I/O Data to Star Topology3083139Input type0...10 VFunctionStar topologyOutput type0...10 V
DXM1000-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3807402Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM1000-B1R4Network Controller With Integrated 2.4-GHz Data Radio3807403Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DX80DR9M-HWireless system Transmission of serial data in tree topology3011431FunctionTree topologyOutput type-
DXM100-S1R2PNetwork Controller With Integrated 900-MHz Data Radio3095657Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionTree topology
M12FT3QTemperature and Humidity Sensor Zubehör3085306Communication protocolModbus RTU, RS485Electrical connectionConnectorProtection classIP67
DX80DR9M-H5Wireless system Transmission of serial data in tree topology3014170FunctionTree topologyOutput typeNMOS
DX80G9M6S-PM2CWireless system Transfer of I/O Data in Point-To-Point Topology3087100FunctionPoint-to-point
DX80G9M6S-PM8CWireless system Transfer of I/O Data in Point-To-Point Topology3087102FunctionPoint-to-point
DX80G9M6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087098FunctionPoint-to-point