DX80N2X6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087107Input typePNPFunctionPoint-to-pointOutput typePNP
DX80DR2M-H10-NBWireless system Transmission of serial data in tree topology3807975FunctionTree topology
DX80DR2M-H2CWireless system Transmission of serial data in tree topology3018144Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DXMR110-8KNetwork Controller 8 IO-Link Master Ports3814332Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeCommunication protocolOutput typeIO-Link
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP
DX80N9X6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087106Input typePNPFunctionPoint-to-pointOutput typePNP
SG-TL70-DXN9Wireless system Transfer of I/O Data to Star Topology3803749Input typeNPN/PNP, 0...20 mA/0...10 V, 10k thermistor, counterFunctionStar topology
DXM700-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3806246Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM1200-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3805550Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topology
DX80DR9M-H1EWireless system Transmission of serial data in tree topology3018136Input typeNPN/0...20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS
DX80G9M6S-PM2CWireless system Transfer of I/O Data in Point-To-Point Topology3087100FunctionPoint-to-point
DX80G9M6S-PM8CWireless system Transfer of I/O Data in Point-To-Point Topology3087102FunctionPoint-to-point