SLSCP30-600Q88Safety light curtain for personnel safety Cascadable Emitter/Receiver Pair3072446CascadableYesScan field (mm)600Number of beams40Optical resolution (mm)30
SLSCP30-600P88Safety light curtain for personnel safety Cascadable Emitter/Receiver Pair3073985CascadableYesScan field (mm)600Number of beams40Optical resolution (mm)30
SLSCP14-300P88Safety light curtain for personnel safety Cascadable Emitter/Receiver Pair3073972CascadableYesScan field (mm)300Number of beams40Optical resolution (mm)14
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
SLLCE23-1820-SSafety light curtain Emitter3809175CascadableYesScan field (mm)1820Number of beams104Optical resolution (mm)23
SLLCE23-1750-SSafety light curtain Emitter3809163CascadableYesScan field (mm)1750Number of beams100Optical resolution (mm)23
SLLE14-910-SSafety light curtain Emitter3809023CascadableNoScan field (mm)910Number of beams104Optical resolution (mm)14
SLLE23-1820-SSafety light curtain Emitter3809181CascadableNoScan field (mm)1820Number of beams104Optical resolution (mm)23
SLLE23-1750-SSafety light curtain Emitter3809169CascadableNoScan field (mm)1750Number of beams100Optical resolution (mm)23
SLLCE14-910-SSafety light curtain Emitter3809017CascadableYesScan field (mm)910Number of beams104Optical resolution (mm)14
SLLCR23-1750-SSafety light curtain Receiver3809164CascadableYesScan field (mm)1750Number of beams100Optical resolution (mm)23