TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
SLSE14-1650Q5Safety Light Curtain Emitter3073357CascadableNoScan field (mm)1650Number of beams220Optical resolution (mm)14
SLSE14-1650P8Safety Light Curtain Emitter3073866CascadableNoScan field (mm)1650Number of beams220Optical resolution (mm)14
SLSCE14-1650P8Safety Light Curtain Cascadable Emitter3073913CascadableYesScan field (mm)1650Number of beams220Optical resolution (mm)14
SLSCR14-1650Q8Safety Light Curtain Cascadable Receiver3073381CascadableYesScan field (mm)1650Number of beams220Optical resolution (mm)14
SLLE40-770P8Safety Light Curtain Emitter3089075CascadableNoScan field (mm)770Number of beams22Optical resolution (mm)40
SLLCE40-770P8Safety Light Curtain Emitter3089213CascadableYesScan field (mm)770Number of beams22Optical resolution (mm)40
SLSCR14-1650P8Safety Light Curtain Cascadable Receiver3073935CascadableYesScan field (mm)1650Number of beams220Optical resolution (mm)14
SLLR40-770P8Safety Light Curtain Receiver3089098CascadableNoScan field (mm)770Number of beams22Optical resolution (mm)40
SLLCR40-770P8Safety Light Curtain Receiver3089236CascadableYesScan field (mm)770Number of beams22Optical resolution (mm)40
SLSR14-1650P8Safety Light Curtain Emitter/Receiver Pair3073890CascadableNoScan field (mm)1650Number of beams220Optical resolution (mm)14