LS2TR30-300Q8Safety light curtain for personnel safety Receiver3073535CascadableNoScan field (mm)300Number of beams16Optical resolution (mm)30
SLLP40-560P88Safety light curtain Emitter/Receiver Pair3089716CascadableNoScan field (mm)560Number of beams16Optical resolution (mm)40
SLLP23-280P55Safety light curtain Emitter/Receiver Pair3089551CascadableNoScan field (mm)280Number of beams16Optical resolution (mm)23
LS2LP30-300Q88Safety light curtain for personnel safety Emitter/Receiver Pair3073565CascadableNoScan field (mm)300Number of beams16Optical resolution (mm)30
SLLP23-280P88Safety light curtain Emitter/Receiver Pair3089689CascadableNoScan field (mm)280Number of beams16Optical resolution (mm)23
LS2TP30-300Q88Safety light curtain for personnel safety Emitter/Receiver Pair3073545CascadableNoScan field (mm)300Number of beams16Optical resolution (mm)30
TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-L4-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001827Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-L5-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001828Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link