SLLCR14-350P5Safety Light Curtain Receiver3088862CascadableYesScan field (mm)350Number of beams40Optical resolution (mm)14
SLLCR40-770P8Safety Light Curtain Receiver3089236CascadableYesScan field (mm)770Number of beams22Optical resolution (mm)40
SLLCR40-1610P8Safety Light Curtain Receiver3089248CascadableYesScan field (mm)1610Number of beams46Optical resolution (mm)40
SLLR23-700P8Safety Light Curtain Receiver3089051CascadableNoScan field (mm)700Number of beams40Optical resolution (mm)23
SLLR40-490P8Safety Light Curtain Receiver3089094CascadableNoScan field (mm)490Number of beams14Optical resolution (mm)40
SLLR40-1190P8Safety Light Curtain Receiver3089104CascadableNoScan field (mm)1190Number of beams34Optical resolution (mm)40
TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link