Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SSA-EB2PLXR-12ED1Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Emergency Shutdown
SSA-EB2PLXR-12ED1Q8
Order ID no. 3087274
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Cascadable
Yes
Electrical connection
Connector
Connector type
M12 × 1
Design
Rectangular
Dimensions
80,3 mm x 80,8 mm x 102,1 mm
Housing material
Plastic
Housing quality
PC
Light type
Red
Function
E-stop button, Iit
Operating voltage
AC/DC
Output function
Potential-free
Protection class
IP65
Switching element function
2 x NC contact
In Stock
Price Group
F3
List Price
€269.30
home
Turck-Shop
Products
Others
SSA-EB2PLXR-12ED1Q8
Item Total
€269.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support