Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
AD-USBAK-0.5-RSC4.072T/DC-DC-5V | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Input voltage 24 VDC
AD-USBAK-0.5-RSC4.072T/DC-DC-5V
Order ID no. 6637491
home
Home
Loading...
Technical Data
Downloads
Current (A)
0.5
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
cULus, CE, UKCA
Cable color
Black
Core cross-section (mm²)
0.08
Cable diameter (mm)
5.5
Cable length (m)
0.5
Cable quality
PVC
Plug body
Plastic
Number of pins
2
Coupling nut/screw material B
Brass
Number of Pins
3
Design
Extension Cable
In Stock
Price Group
K2
List Price
€114.10
home
Turck-Shop
Products
Others
AD-USBAK-0.5-RSC4.072T/DC-DC-5V
Item Total
€114.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support