IVU2PTBI06Barcode Reader — Image Sensor Lector de códigos de barras — Sensor de imagen3090868Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)16Light typeIRResolution752 x 480 Pixel
DX80DR9M-HB2Wireless system Transmission of serial data in tree topology3017422Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
PBCT23TMB5M6Plastic Fiber; Diffuse Reflective; Core Dia.: 0.5 mm & 9 x 0.25 mm; Fiber Length 1 m; Coaxial; M6 X 0.75 Thread; SteelSkin; Terminat3801619
DXM1200-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3805550Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topology
DXM700-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3806246Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DX80DR2M-H12E-NBWireless system Transmission of serial data in tree topology3019988Protection classIP65
PBAT23TSL5TA-VLPlastic Fiber, Diffuse Reflective; Core Dia.: 0.5 mm; Fiber Length 1 m; Right Angle, Thread M3; Stainless Protective Jacket; 25 mm B3807518