PIAT23TMB5Plastic Fiber, Opposed Mode; Core Dia.: 0.5 mm; Fiber Length 1 m; Angle, Thread; SteelSkin, TMB5 Termination3072715
PBCT23TMB5M6Plastic Fiber; Diffuse Reflective; Core Dia.: 0.5 mm & 9 x 0.25 mm; Fiber Length 1 m; Coaxial; M6 X 0.75 Thread; SteelSkin; Terminat3801619
PBAT23TSL5TA-VLPlastic Fiber, Diffuse Reflective; Core Dia.: 0.5 mm; Fiber Length 1 m; Right Angle, Thread M3; Stainless Protective Jacket; 25 mm B3807518
SC22-3E-C-30944Safety Controller Ethernet: 22 Inputs; 3 pairs of PNP Safety Outputs (0.5 Amp each); 10 Status Outputs (1 amp total); 32 Virtual Sta3030944
FCS-N1/2A4P-LUX-H1141Flow Monitoring Immersion Sensor with Integrated Processor6870804Protection classIP65
FCS-N3/4T-NA 4MFlow Monitoring Immersion Sensor without Integrated Processor6871313Protection classIP68
FCS-N1/2A2-NA-H1141/D007Flow Monitoring Immersion Sensor without Integrated Processor6872007Protection classIP67
FCS-N3/4A2-NA-H1141Flow Monitoring Immersion Sensor without Integrated Processor6871305Protection classIP67
FCS-N1/2A4-NA/D100 8MFlow Monitoring Immersion Sensor without Integrated Processor6871415Protection classIP68
FCS-N1/2A2-NA-H1141Flow Monitoring Immersion Sensor without Integrated Processor6871302Protection classIP67