TTR750APSC6C-2.0FL-CTRTTR Series 6 Beam Sensor Array 29.5 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNPl Input: 18 - 30 V3810976
TTR850APSB7D-2.0FL-CTRTTR Series 7 Beam Sensor Array 33.5 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18-30 V d3812145
TTR348APSC3T-2.0FL-080TTR Series 3 Beam Sensor Array 13.7 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812014
TTR660APSD3D-2.0FL-153TTR Series 3 Beam Sensor Array 26.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812144
TTR558RPSB6T-2.0Q3-061TTR Series 6 Beam Sensor Array 22.0 Inch Between Frame Beam Spacing: 93.1mm Standard Gain Range: 120 mm Output: DO PNP Input: 18-30V3812543
TTR686RPSD4T-1.0Q3-CTRTTR Series 4 Beam Sensor Array 27 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V dc3809856
TTR533RPSD3A-1.0Q5-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm; Output: DO PNP Input: 18 - 30 V dc; 1.03811559