RI360P1-DSU35-CNX4-2H1650Inductive Angle Sensor With CANopen Interface1593011Output typeAbsolute singleturn
RI360P1-QR14-ELU4X2/S97 3MInductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1593006Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-QR24M0-0001X2-H1181Contactless Encoder Incremental: 1 ppr1593100Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0005X2-H1181Contactless Encoder Incremental: 5 ppr1593101Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR14-LI2X2-0.35-AMP02-3P/S1320Inductive Angle Sensor With Analog Output1593026Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft