RES-184S6S-9D14B-C 1MAbsolute Rotary Encoder - Singleturn100054629Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeSolid shaft
RS-48H6T1-5C10B-CT-1MAbsolute Rotary Encoder - Singleturn100001762Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeBlind hole shaft
RS-45S8S-9D16B-CT 1MAbsolute Rotary Encoder - Singleturn1544519Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeSolid shaft
RM-46S6S-3C24B-CT 1MAbsolute Rotary Encoder - Multiturn1544520Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeSolid shaft
RS-44S8S-3C13B-CT 1MAbsolute Rotary Encoder - Singleturn1544517Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeSolid shaft
RS-45S6S-9D16B-CT 1MAbsolute Rotary Encoder - Singleturn1544518Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeSolid shaft
RS-48H10E-3C13B-CT 1MAbsolute Rotary Encoder - Singleturn1544523Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)10 mmShaft TypeBlind hole shaft
RS-44S8S-3C17B-CT 1MAbsolute Rotary Encoder - Singleturn1545244Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeSolid shaft
RI360P0-QR24M0-5000X2-H1181Contactless Encoder Incremental: 5000 ppr1593159Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-5000X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 5000 ppr100020403Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RM-50H8E-5C12S12M-CT1MAbsolute Rotary Encoder - Multiturn100003828Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft