RI360P0-QR24M0-0010X2-H1181Contactless Encoder Incremental: 10 ppr1593104Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0012X2-H1181Contactless Encoder Incremental: 12 ppr1593105Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REM-100B6T-3C12S12M-H1181Absolute Rotary Encoder - Multiturn100011275Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeBlind hole shaft
REI-10S10C-2B100-H1181Incremental Encoder100010222Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)10 mmShaft TypeSolid shaft
REM-103SA1S-5C13S12M-H1181Absolute Rotary Encoder - Multiturn100011390Output typeAbsolute multiturnFlange diameter (mm)58Shaft diameter D (mm)9.525 mmShaft TypeSolid shaft
REI-10S10C-4B512-H1181Incremental Encoder100010262Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)10 mmShaft TypeSolid shaft
REM-101S6C-9D38B-H1151Absolute Rotary Encoder - Multiturn100011359Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeSolid shaft