PS325-001D-01-LI2UPN8-H1141Pressure sensor Differential Pressure: 0...1 bar100017523Communication protocolIO-LinkElectrical outputSwitching output, Current output (3-wire), Voltage output (3-wire), IO-LinkProcess connectionG 1/4″ female threadPressure range0...1 bar
RI360P0-QR24M0-0010X2-H1181Contactless Encoder Incremental: 10 ppr1593104Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0012X2-H1181Contactless Encoder Incremental: 12 ppr1593105Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
DWE-1000-110-10-2B200-H1181Draw-wire sensor100049349Electrical connectionConnectorMeasuring range (mm)1000Output functionPush-Pull/HTL