RI360P0-QR24M0-5000X2-H1181Contactless Encoder Incremental: 5000 ppr1593159Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-5000X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 5000 ppr100020403Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REM-191B8T-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018248Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft
RI240P1-QR20-LU4X2-H1141Miniature Encoder With Analog Output100000207Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RES-192S8C-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020142Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeSolid shaft
REM-191BA0E-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018246Output typeAbsolute multiturnFlange diameter (mm)46Shaft diameter D (mm)6.35 mmShaft TypeBlind hole shaft
RES-192S10C-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020143Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)10 mmShaft TypeSolid shaft
REM-190SA0C-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018238Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft