DWE-500-70-190-IOL32B-H1141Draw-wire sensor100049346Communication protocolIO-LinkElectrical connectionConnectorMeasuring range (mm)500
DWE-5000-155-195-IOL32B-H1141Draw-wire sensor100049386Communication protocolIO-LinkElectrical connectionConnectorMeasuring range (mm)5000
RI360P0-QR24M0-5000X2-H1181Contactless Encoder Incremental: 5000 ppr1593159Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-5000X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 5000 ppr100020403Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
BI30R-W30-DAP6X-H1141/500MS/S204Inductive Sensor Ring sensor1403401Electrical connectionConnectorInside ring diameter D (mm)30.1Output functionPNP
DWE-5000-120-9D16B-CDraw-wire sensor100049465Communication protocolCANopenElectrical connectionCableMeasuring range (mm)5000
DWE-5000-120-7E-CDraw-wire sensor100049457Electrical connectionCableMeasuring range (mm)5000Output functionAnalog output
DWE-5000-120-8C-CDraw-wire sensor100049461Electrical connectionCableMeasuring range (mm)5000Output functionAnalog output