Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSVI-G3/4-D15-P-LI-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Flow meter for liquids With integrated evaluation electronics, without display
FSVI-G3/4-D15-P-LI-H1141
Order ID no. 100053166
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Application area
Standard
Approvals
cETLus recognized
Connector type
M12 x 1
Design
Inline
Electrical connection
Connector
Function
Flow rate measurement
Housing material
Plastic
Housing quality
PPS-GF40
Materials (contact with media)
EPDM O-ring, ETFE sensor, PPS GF40
Media temperature max. (°C)
90
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Analog output current
Process connection
G 3/4″ male thread
Protection class
IP65, IP67
Key Features
Process connection
G 3/4″ male thread
Output function
Analog output current
In Stock
Price Group
C1
List Price
119,00 €
home
Turck-Shop
Products
Sensors
Flow Sensors/Flow Meters
FSVI-G3/4-D15-P-LI-H1141
Item Total
119,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support