- Ambient temperature max. (°C)
- 70
- Ambient temperature min. (°C)
- -20
- Application area
- Standard
- Approvals
- cETLus recognized
- Connector type
- M12 x 1
- Design
- Inline
- Electrical connection
- Connector
- Function
- Flow rate measurement
- Housing material
- Plastic, Stainless steel
- Housing quality
- 1.4581, PPS-GF40
- Materials (contact with media)
- EPDM O-ring, ETFE sensor, PPS GF40, Stainless steel, 1.4581, Stainless steel 1.4571 (AISI 316Ti)
- Media temperature max. (°C)
- 90
- Media temperature min. (°C)
- -20
- Medium
- liquids
- Mounting conditions
- Inline sensor
- Operating voltage
- DC
- Output function
- Analog output current
- Process connection
- G 2″ male thread
- Protection class
- IP65, IP67