Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FCS-N1/2A4-AP8X-H1141/L80 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-N1/2A4-AP8X-H1141/L80
Order ID no. 100055554
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Application area
Standard
Approvals
cULus
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
1/2″ NPT
Protection class
IP67
Switching element function
normally open NO
Key Features
Process connection
1/2″ NPT
Output function
PNP
In Stock
Price Group
D2
List Price
435,00 €
home
Turck-Shop
Products
Sensors
Flow Sensors/Flow Meters
FCS-N1/2A4-AP8X-H1141/L80
Item Total
435,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support