FCI-12D09A4P-AP8X-H1141/D284Flow Monitoring Inline Sensor with Integrated Processor6870696Process connectionBarrel 12 mmOutput functionPNP
FCST-A4-NA/D100 10MFlow Monitoring Functionality Corresponding to Flow Module100002579Process connectionM18 x 1.5 female thread
FCS-G1/2HC22-NAEX/D100/D024 5MFlow Monitoring Immersion Sensor without Integrated Processor6870038Process connectionG 1/2″
FCS-G3/4A4-NAEX/L100/D100Flow Monitoring Immersion Sensor without Integrated Processor6870371Process connectionG 3/4″
FCS-G1/2HC22-NAEX/D100 5MFlow Monitoring Immersion Sensor without Integrated Processor6870368Process connectionG 1/2″
FCS-N1/2A4-NAEX/D100Flow Monitoring Immersion Sensor without Integrated Processor6871427Process connection1/2″ NPT
FCS-G1/2A4-NAEX/D100Flow Monitoring Immersion Sensor without Integrated Processor6870321Process connectionG 1/2″
FCS-G1/2A4-NAEX/L065/D100Flow Monitoring Immersion Sensor without Integrated Processor6870382Process connectionG 1/2″
FCS-G1/2HC4-NAEX/L065/D100Flow Monitoring Immersion Sensor without Integrated Processor6870358Process connectionG 1/2″
FCS-G3/4A4-NAEX/D100Flow Monitoring Immersion Sensor without Integrated Processor6870463Process connectionG 3/4″
FCS-G1/4A4-NAEX/D100Flow Monitoring Immersion Sensor without Integrated Processor6870475Process connectionG 1/4″
FCS-G3/4A4-NAEX/L100/D100/D093Flow Monitoring Immersion Sensor without Integrated Processor6870171Process connectionG 3/4″