FCS-G1/4T-NAFlow Monitoring Immersion Sensor without Integrated Processor6870310Process connectionG 1/4″
FCS-N3/4T-NAFlow Monitoring Immersion Sensor without Integrated Processor6871312Process connection3/4″ NPT
FCST-A4-NA/D100 10MFlow Monitoring Functionality Corresponding to Flow Module100002579Process connectionM18 x 1.5 female thread
FCS-G1/2A4-NA 10MFlow Monitoring Immersion Sensor without Integrated Processor100007417Process connectionG 1/2″
FM-IM-2UPLI63FXProcessor Unit For connecting non-Ex flow sensors of the FP series100000819Communication protocolIO-LinkOutput functionAnalog output
FS121-2UPN8-H1141Flow Monitoring Processor Unit With 2 PNP/NPN Transistor Switching Outputs100047864Communication protocolIO-LinkOutput functionPNP/NPN
FCS-K20-IOLFlow monitoring sensor for air flow With integrated processing unit100052032Communication protocolIO-LinkProcess connectionPVC flange (included in delivery)Output functionPNP
FCS-M18-IOLFlow monitoring sensor for air flow With integrated processing unit100052031Communication protocolIO-LinkProcess connectionM18 x 1Output functionPNP
FM-IM-3UP63FXProcessor Unit For connecting non-Ex flow sensors of the FP series100000818Communication protocolIO-LinkOutput functionPNP
FM-IM-3UR38FXProcessor Unit For connecting non-Ex flow sensors of the FP series100000820Communication protocolIO-LinkOutput functionRelay output
FTCI-10D10A4P-2LIX-H1141Flow rate monitoring Inline sensor with integrated processing unit6870049Process connectionCompression fittings for pipes Ø 10 x 1 (EN10305-1)Output functionAnalog output
FS501-L-04-LI2UPN8-H1141Flow meter for liquids With integrated evaluation electronics and display100053069Communication protocolIO-LinkImmersion depth (mm)16.9Process connectionG 1/4″ male threadOutput functionPNP/NPN