FCS-N1/2A4-AP8X-H1141/L100Flow Monitoring Immersion Sensor with Integrated Processor6871008Process connection1/2″ NPTOutput functionPNP
FCS-N1/2A4-NA-H1141/L100Flow Monitoring Immersion Sensor without Integrated Processor6871016Process connection1/2″ NPT
FCS-N1/2A4P-AP8X-H1141/L100Flow Monitoring Immersion Sensor with Integrated Processor6871013Process connection1/2″ NPTOutput functionPNP
FCS-DN25A4-NAEX0/L100Flow Monitoring Immersion Sensor without Integrated Processor6872035Process connectionReceptacle
FCS-G3/4A4-NAEX/L100/D100Flow Monitoring Immersion Sensor without Integrated Processor6870371Process connectionG 3/4″
FCS-G3/4A4-NAEX/L100/D100/D093Flow Monitoring Immersion Sensor without Integrated Processor6870171Process connectionG 3/4″
FS121-2UPN8-H1141Flow Monitoring Processor Unit With 2 PNP/NPN Transistor Switching Outputs100047864Communication protocolIO-LinkOutput functionPNP/NPN
FTCI-10D10A4P-2LIX-H1141Flow rate monitoring Inline sensor with integrated processing unit6870049Process connectionCompression fittings for pipes Ø 10 x 1 (EN10305-1)Output functionAnalog output
FCST-A4P-LIX-H1141Freely Rotatable FCST Flow Sensor Monitoring of Flow Speed6870255Process connectionM18 x 1.5 female threadOutput functionAnalog output
FCI-D10A4P-LIX-H1141Flow Monitoring Inline Sensor with Integrated Processor6870643Process connectionG 1/4″Output functionAnalog output
FCI-34D10A4P-LIX-H1141Flow Monitoring Inline sensor with integrated processing unit6870624Process connectionTri-Clamp DN 10Output functionAnalog output
FS501-L-04-LI2UPN8-H1141Flow meter for liquids With integrated evaluation electronics and display100053069Communication protocolIO-LinkImmersion depth L (mm)16.9Process connectionG 1/4″ male threadOutput functionPNP/NPN