FCS-50A4-NAEX0/D014 10MFlow Monitoring Immersion Sensor without Integrated Processor6872037Process connectionTri-Clamp 1 1/2″
FCST-A4-NA/D100 10MFlow Monitoring Functionality Corresponding to Flow Module100002579Process connectionM18 x 1.5 female thread
FCS-M18-AP8X/D161 10MFlow Monitoring Immersion Sensor with Integrated Processor6870732Process connectionG 3/8″ female threadOutput functionPNP
FCS-50A4-NA/D014Flow Monitoring Immersion Sensor without Integrated Processor6872009Process connectionTri-Clamp 1 1/2″
FCS-50A4-AP8X-H1141/D014Flow Monitoring Immersion Sensor with Integrated Processor6872025Process connectionTri-Clamp 1 1/2″Output functionPNP
FCS-50A4-NAEX/D014/D100/D024Flow Monitoring Immersion Sensor without Integrated Processor6872053Process connectionTri-Clamp 1 1/2″
FCS-M18-AP8X/D091Flow Monitoring Immersion Sensor with Integrated Processor6870721Process connectionM18 x 1Output functionPNP
FCS-M18-LIX/D241Flow Monitoring Immersion Sensor with Integrated Processor6870723Process connectionM18 x 1Output functionAnalog output
FCS-M18-LIX/D240Flow Monitoring Immersion Sensor with Integrated Processor6870719Process connectionM18 x 1Output functionAnalog output