LRS510-10-51-2UPN8-H1141/EURadar Sensor Level Control100048855Electrical connectionConnectorOutput functionPNP/NPNBeam angle10°Max. range (mm)10000
LRS510-10-57-2UPN8-H1141Radar Sensor Level Control100012726Electrical connectionConnectorOutput functionPNP/NPNBeam angle6°Max. range (mm)10000
LRS510-10-34-2UPN8-H1141Radar Sensor Level Control100012732Electrical connectionConnectorOutput functionPNP/NPNBeam angle10°Max. range (mm)10000
LRS510-10-69-2UPN8-H1141Radar Sensor Level Control100012725Electrical connectionConnectorOutput functionPNP/NPNBeam angle6°Max. range (mm)10000
LRS510-10-69-2UPN8-H1141/EURadar Sensor Level Control100048854Electrical connectionConnectorOutput functionPNP/NPNBeam angle6°Max. range (mm)10000
LRS510-10-51-2UPN8-H1141Radar Sensor Level Control100012731Electrical connectionConnectorOutput functionPNP/NPNBeam angle10°Max. range (mm)10000