Q130RA-9076-AFQRadar Sensor3802368Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
T30R-1515-KDQRadar Sensor3808907Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)15000
T30R-1515-KDQPRadar Sensor3808908Electrical connectionCable with connectorOutput functionPNP/NPNMax. range (mm)15000
T30R-4545-KDQPRadar Sensor3808911Electrical connectionCable with connectorOutput functionPNP/NPNMax. range (mm)10000
T30R-1515-LKDQRadar Sensor3814006Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)25000
Q130RA-2450-AFQRadar Sensor3806646Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
T30R-1515-CKDQRadar Sensor3813349Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)6000
Q90R2-12040-6KDQRadar Sensor3816434Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)20000
DR30N-M30E-2UPN8X2-H1141Radar Sensor Distance/Object Detection100030153Electrical connectionConnectorOutput functionPNP/NPNBeam angle5°Max. range (mm)30000
LRS510-10-51-2UPN8-H1141/EURadar Sensor Level Control100048855Electrical connectionConnectorOutput functionPNP/NPNBeam angle10°Max. range (mm)10000
LRS510-10-57-2UPN8-H1141Radar Sensor Level Control100012726Electrical connectionConnectorOutput functionPNP/NPNBeam angle6°Max. range (mm)10000
LRS510-10-34-2UPN8-H1141Radar Sensor Level Control100012732Electrical connectionConnectorOutput functionPNP/NPNBeam angle10°Max. range (mm)10000