K50RF-4030-LDQRadar Sensor3815567Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
Q90R-4040-6KDQRadar Sensor3815098Electrical connectionConnectorOutput functionPush-pull, PNP/NPN programmableMax. range (mm)20000
QT50R-EU-AF2QRadar Sensor3096352Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-EU-AF2WQRadar Sensor3096355Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)26000
T30R-1515-LKIQRadar Sensor3814004Electrical connectionConnectorOutput functionPNP/NPN, analog outputMax. range (mm)25000
T30R-1515-KIQRadar Sensor3808895Electrical connectionConnectorOutput functionPNP/NPN, analog outputMax. range (mm)15000
QT50R-EU-AFHQRadar Sensor3025370Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
T30R-1515-KUQRadar Sensor3808901Electrical connectionConnectorOutput functionPNP/NPN, analog outputMax. range (mm)15000
K50RB-4030-LDQRadar Sensor3815568Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RB-4030-LUQRadar Sensor3816440Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° x 30°Max. range (mm)5000
Q90R2-12040-6KDQRadar Sensor3816434Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)20000
K50RPB-4030-LDQRadar Sensor3816164Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000