Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TTM-206A-CF-LIUPN-H1140-L050/S3681 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature Detection
TTM-206A-CF-LIUPN-H1140-L050/S3681
Order ID no. 100051615
home
Home
Loading...
Technical Data
Downloads
Protection class
IP67
Switching element function
NO/NC programmable
Output function
PNP/NPN
Approvals
cULus
Design
Without display (integrated probe)
Process connection
For compression fittings, thermowell or direct mounting
Immersion depth L (mm)
50
Detection type
medium contact
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Measuring range
-50…350 °C
Electrical output
Current output (2-wire), Switching output
Key Features
Communication protocol
IO-Link
Electrical output
Current output (2-wire), Switching output
home
Turck-Shop
Products
Sensors
Temperature Sensors
TTM-206A-CF-LIUPN-H1140-L050/S3681
Process connection
For compression fittings, thermowell or direct mounting
Measuring range
-50…350 °C
In Stock
Price Group
D2
List Price
€134.90
Item Total
€134.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support