NI30U-EM30WD-VP6X-H1141Inductive Sensor For the food industry100000618Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)30
NI10U-M12E-VP6XInductive Sensor With Extended Switching Distance100000621Electrical connectionCableMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)10
NI12U-S18-VP6X-H1141Inductive Sensor100000773Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)12
BI8U-M18M-VP6XInductive Sensor With Extended Switching Distance100000623Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)8
NI30U-M30-VP6X-H1141Inductive Sensor With Extended Switching Distance100000632Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)30
BI4U-M12E-VP6XInductive Sensor With Extended Switching Distance100000619Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)4
LTE125M-HT10-LI0-P-0.25-H1151Pressure-resistant Linear Position Sensor Analog100008203Electrical connectionCable with connectorMeasuring range (mm)125Output functionAnalog output
LTX450M-R10-SSI2-GAF1-X3-H1161Pressure-resistant Linear Position Sensor SSI100009767Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)450
FCS-GL1/2TN-NA/D048/D028 5MFlow Monitoring Immersion Sensor without Integrated Processor100001274Process connectionG 1/2″ long version
RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
FCST-A4-NA/D100 10MFlow Monitoring Functionality Corresponding to Flow Module100002579Process connectionM18 x 1.5 female thread
LTE400M-HT10-LU10-P-0.25-H1151Pressure-resistant Linear Position Sensor Analog100002121Electrical connectionCable with connectorMeasuring range (mm)400Output functionAnalog output