NI5-EG12-Y1X/S100 15MInductive Sensor With Increased Temperature Range4012010Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)5
NI5-EG12-Y1X/S100 7MInductive Sensor With Increased Temperature Range4012008Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)5
Q5XKLAF2000-Q8-JAMPhotoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression3809462Light typeRedFunctionDiffuse mode sensor with adjustable background suppressionOutput functionPNP/NPNMax. range (mm)2000
NI15-EG30-Y1X/S100 7MInductive Sensor With Increased Temperature Range4012004Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)15
NI10-P18-Y1X/S97 12MInductive Sensor With Extended Temperature Range4035125Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)10
BI5-EM18WDTC-Y1XInductive Sensor With Increased Temperature Range4012061Electrical connectionTerminal chamberMounting conditionsFlushOutput functionNAMURRated switching distance (mm)5
BI2-EM12WDTC-Y1XInductive Sensor With Increased Temperature Range4012051Electrical connectionTerminal chamberMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
FTCI-15D15A4P-LI-UP8X-H1141Flow rate monitoring Inline sensor with integrated processing unit6870044Process connectionCompression fittings for pipes Ø 15 x 1.5 (EN10305-1)Output functionPNP/Analog output
FTCI-18D15A4P-LI-UP8X-H1141Flow rate monitoring Inline sensor with integrated processing unit6870046Process connectionCompression fittings for pipes Ø 18 x 1,5 (EN10305-1)Output functionPNP/Analog output
BI4-EM12E-AP45XLD-0.1-DT04-3P/S100Inductive Sensor For Use in Vehicle Board Nets1584037Electrical connectionCable with connectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)4
NI15-EM30WDTC-Y1XInductive Sensor With Increased Temperature Range4012161Electrical connectionTerminal chamberMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)15
RI360P0-QR24M0-CNX4-2H1150Contactless Encoder CANopen1590914Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft