BI2-G12-Y1XInductive Sensor40100Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
NI5-P12-Y1XInductive Sensor40301Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)5
BI5-Q08-Y1XInductive Sensor4054000Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)5
K50RPF-4030-LDQRadar Sensor3815569Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
BI5-G18SK-Y1XInductive Sensor40160Electrical connectionTerminal chamberMounting conditionsFlushOutput functionNAMURRated switching distance (mm)5
RI360P1-QR24M2-4096X2-H1181Contactless Encoder Incremental: 4096 ppr100002110Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR24M4-4096X2-H1181Contactless Encoder Incremental: 4096 ppr100002198Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
NI2-G08-Y1XInductive Sensor40051Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)2
BI2-EG12-Y1XInductive Sensor4012000Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
BI10-EG30-Y1XInductive Sensor4020800Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)10
K50RB-4030-LIQRadar Sensor3816439Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° x 30°Max. range (mm)5000