LS-534-1000-LIU22PN8X-H1151Level Sensor100015809Communication protocolIO-LinkProcess connection3/4″ NPT male threadOutput functionPNP/NPN, analog output
T30R-1515-KIQPRadar Sensor3808896Electrical connectionCable with connectorOutput functionPNP/NPN, analog outputMax. range (mm)15000
T30R-4545-KUQPRadar Sensor3808905Electrical connectionCable with connectorOutput functionPNP/NPN, analog outputMax. range (mm)10000
FCS-K20-IOL-0.2-RS4TFlow Monitoring100052051Communication protocolIO-LinkProcess connectionPVC flange (included in delivery)Output functionPNP
RI360P1-QR14-ELIU5X2-0.3-RS5Miniature Encoder1590854Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
MR15-Q80-IOLCJ-H1141Radar Sensor100041054Electrical connectionConnectorOutput functionPNP/NPNBeam angle120°Max. range (mm)15000
RI360P1-QR14-ELU4X2-0.3-RS5/S97Inductive Angle Sensor1590856Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-QR24M0-0006X2-H1181Contactless Encoder1593102Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-CNX4-2H1150Contactless Encoder1590914Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0008X2-H1181Contactless Encoder1593103Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-HESG25X3-H1181Contactless Encoder1590905Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-ELIU5X2LD-H1151Contactless Encoder100029756Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft