WIM100-Q25L-LI-EXI-0,3-RS4.21Magnetically actuated linear position sensor1536641Electrical connectionCable with connectorMeasuring range (mm)100Output functionAnalog output
BIM-UNT-AP6X-0,3-PSG3SMagnetic Field Sensor For Pneumatic Cylinders4685722Electrical connectionCable with connectorCylindrical designDovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinderOutput functionPNP
LI50P1-Q17LM1-LIU5X2-0,3-RS5/S1264Inductive linear position sensor1593506Electrical connectionCable with connectorMeasuring range (mm)50Output functionAnalog output
LI150P1-Q17LM1-LIU5X2-0,3-RS5/S1264Inductive linear position sensor1593507Electrical connectionCable with connectorMeasuring range (mm)150Output functionAnalog output
LI25P1-QR14-LU4X2-0,3-RS4/S97Inductive linear position sensor1590754Electrical connectionCable with connectorMeasuring range (mm)25Output functionAnalog output
FCS-HA2P-LIX/AL115Flow Monitoring Immersion Sensor with Integrated Processor6870722Process connectionG 1″ female thread DIN 3852Output functionAnalog output
FCS-G1/2A4-NAEX0/AL065Flow Monitoring Immersion Sensor without Integrated Processor6870346Process connectionG 1/2″
FCS-G1/2A4-NAEX/AL100Flow Monitoring Immersion Sensor without Integrated Processor6870384Process connectionG 1/2″
FCS-HA2P-VRX/230VAC/AL115Flow Monitoring Immersion Sensor with Integrated Processor6870724Process connectionG 1″ female thread DIN 3852Output functionRelay output
FCS-G1/2A4-NAEX/AL065Flow Monitoring Immersion Sensor without Integrated Processor6870324Process connectionG 1/2″