TTM050C-206A-CF-LI6-H1140-L100-50/50°CTemperature detection with current output9910547Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...50 °C
TTM050C-103A-G1/8-LI6-H1140-L024-50/50°CTemperature detection with current output9910552Process connectionG 1/8″ male threadMeasuring range-50...50 °C
TTM050C-206A-CF-LI6-H1140-L150-50/50°CTemperature detection with current output9910548Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...50 °C
TTM050C-103A-G1/8-LI6-H1140-L013-50/50°CTemperature detection with current output9910550Process connectionG 1/8″ male threadMeasuring range-50...50 °C
TTM050C-203A-CF-LI6-H1140-L100-50/50°CTemperature detection with current output9910539Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...50 °C
TTM050C-203A-CF-LI6-H1140-L150-50/50°CTemperature detection with current output9910540Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...50 °C
TTM050C-103A-N1/4-LI6-H1140-L024-50/50CTemperature detection with current output100001381Process connection1/4″ NPT-18 male threadMeasuring range-50...110 °C
SM312LVMHS W/50Photoelectric sensor Retroreflective Sensor3026544Light typeRedFunctionRetroreflective SensorOutput functionPNP/NPNMax. range (mm)5000
SM312LVMHS-50248Photoelectric sensor Retroreflective Sensor3050248Light typeRedFunctionRetroreflective SensorOutput functionPNP/NPNMax. range (mm)5000
RI360P0-QR24M0-5000X2-H1181Contactless Encoder Incremental: 5000 ppr1593159Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft