BI2-M12-AP6X/S120Inductive Sensor With Increased Temperature Range4614652Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)2
FTCI-10D10A4P-2UP8X-H1141Flow rate monitoring Inline sensor with integrated processing unit6870041Process connectionCompression fittings for pipes Ø 10 x 1 (EN10305-1)Output function2 x PNP
K50RF-4030-LDQRadar Sensor3815567Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
Q90R-4040-6KDQRadar Sensor3815098Electrical connectionConnectorOutput functionPush-pull, PNP/NPN programmableMax. range (mm)20000
QT50R-EU-AF2QRadar Sensor3096352Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
FTCI-G1/4D06A4P-2LIX-H1141Flow rate monitoring Inline sensor with integrated processing unit100004083Process connectionG 1/4″Output functionAnalog output
Q120RA-EU-AF2WQRadar Sensor3096355Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)26000
NI8-M18-AZ3X/S120Inductive Sensor With Increased Temperature Range4310530Electrical connectionCableMounting conditionsNon-flushOutput function2-wireRated switching distance (mm)8
BI8-M18-2APS8X2-H1141Inductive Safety Sensor100016607Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)8
FTCI-3/4D15A4P-2LUX-H1141Flow rate monitoring Inline sensor with integrated processing unit6878041Process connection3/4″ SwagelokOutput functionAnalog output
FTCI-G1/2D15A4P-2UP8X-H1141/D228Flow rate monitoring Inline sensor with integrated processing unit6870137Process connectionG 1/2″Output function2 x PNP
T30R-1515-LKIQRadar Sensor3814004Electrical connectionConnectorOutput functionPNP/NPN, analog outputMax. range (mm)25000