BI10-EM30-AP6/S907 10MInductive Sensor With Increased Temperature Range4614517Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)10
NI15-M30-AZ3X 10MInductive Sensor4316510Electrical connectionCableMounting conditionsNon-flushOutput function2-wireRated switching distance (mm)15
HTC1102 10MMounting Accessories High-temperature extension cable1602407Accessory typeExtension CableProtection classIP50
FCST-A4-NA/D100 10MFlow Monitoring Functionality Corresponding to Flow Module100002579Process connectionM18 x 1.5 female thread
BC5-QF5.5-Y1X/S250 10MCapacitive sensor100048702Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)5
FCS-G1/2A4-NA 10MFlow Monitoring Immersion Sensor without Integrated Processor100007417Process connectionG 1/2″
NI8-M18-RD6X 10MInductive Sensor100004376Electrical connectionCableMounting conditionsNon-flushOutput function2-wireRated switching distance (mm)8
NI3-M08-AP6X 10MInductive Sensor100053663Electrical connectionCableMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)3
NI8-S18-AP6X/S90 10MInductive Sensor100053675Electrical connectionCableMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)8
NI15-S30-RP6X/S90 10MInductive Sensor100053680Electrical connectionCableMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)15
NI15-S30-AP6X/S90 10MInductive Sensor100053678Electrical connectionCableMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)15