SM312FQD-40396Photoelectric sensor Photoelectric Sensor for Glass Fibers3040396Light typeIRFunctionFiber-optic sensor for glass optical fiberOutput functionPNP/NPN
BI2-G12SK-Y1X/40LInductive Sensor4011001Electrical connectionTerminal chamberMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
BI10-EG30-Y1XInductive Sensor4020800Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)10
K50RF-4030-LDQRadar Sensor3815567Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RB-4030-LDQRadar Sensor3815568Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RPB-4030-LDQRadar Sensor3816164Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RPF-4030-LDQRadar Sensor3815569Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RB-4030-LUQRadar Sensor3816440Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° x 30°Max. range (mm)5000