FTCI-G1/4D06A4P-2LIX-H1141Flow rate monitoring Inline sensor with integrated processing unit100004083Process connectionG 1/4″Output functionAnalog output
FCS-G1/2A4-NA/D100Flow Monitoring Immersion Sensor without Integrated Processor6870412Process connectionG 1/2″
FCS-G1/2A4-NAEX/L065/D100Flow Monitoring Immersion Sensor without Integrated Processor6870382Process connectionG 1/2″
BI10-G30-Y1XInductive Sensor40200Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)10
BI30U-CP40-AP6X2Inductive Sensor With Extended Switching Distance1625830Electrical connectionTerminal chamberMounting conditionsFlushOutput functionPNPRated switching distance (mm)30
FTCI-18D15A4P-2UP8X-H1141Flow rate monitoring Inline sensor with integrated processing unit6870045Process connectionCompression fittings for pipes Ø 18 x 1,5 (EN10305-1)Output function2 x PNP
UC25-S30-IOLCapacitive sensor100050170Electrical connectionStranded wiresMounting conditionsFlush/Non-flushOutput functionPNP/NPN
PT10R-1003-U1-H1143/XPressure Transmitter With Voltage Output (3-Wire)100049242Electrical outputVoltage output (3-wire)Process connection1/4″ NPT-18 male threadPressure range0...10 bar
Q4XTILAF500-Q8Photoelectric sensor Laser distance sensor (triangulation)3802751Light typeRedFunctionProximity switchOutput functionAnalog outputMax. range (mm)500
BI15U-EM30WDTC-AP6XInductive Sensor For the food industry1634764Electrical connectionTerminal chamberMounting conditionsFlushOutput functionPNPRated switching distance (mm)15
REI-04Q6C-2H2500-H1181Incremental Encoder100011155Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6 mmShaft TypeSolid shaft
FTCI-10D10A4P-2LIX-H1141Flow rate monitoring Inline sensor with integrated processing unit6870049Process connectionCompression fittings for pipes Ø 10 x 1 (EN10305-1)Output functionAnalog output