RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
Q20PRQPhotoelectric sensor Opposed Mode Sensor (Receiver)3078223FunctionOpposed mode sensorOutput functionPNPMax. range (mm)12000
Q20PDQPhotoelectric sensor Diffuse-Mode Sensor3078211Light typeRedFunctionProximity switchOutput functionPNPMax. range (mm)250
Q20PLVQ7Photoelectric sensor Retroreflective Sensor3077766Light typeRedFunctionRetroreflective sensorOutput functionPNPMax. range (mm)6000
QS18VP6LDQPhotoelectric sensor Laser sensor, diffuse mode3073042Light typeRedFunctionProximity switchOutput functionPNPMax. range (mm)300
Q12RB6FF50QPhotoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3072120Light typeRedFunctionProximity switchOutput functionPNP/NPNMax. range (mm)50
Q20PDXLQ7Photoelectric sensor Diffuse-Mode Sensor3078152Light typeIRFunctionProximity switchOutput functionPNPMax. range (mm)1500
Q20PLPQPhotoelectric sensor Retroreflective Sensor with Polarizing Filter3078213Light typeRed polarizedFunctionRetroreflective sensorOutput functionPNPMax. range (mm)4000
BI5U-Q08-AP6X2-V1131Inductive Sensor1608900Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)5
T8RP6D100QPhotoelectric sensor Diffuse-Mode Sensor3068691Light typeRedFunctionProximity switchOutput functionPNPMax. range (mm)100