RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
SLM220B6QPMAPhotoelectric sensor Slot Sensor3075036Light typeRedFunctionSlot sensorOutput functionPNP/NPNMax. range (mm)220
BI1-EH08/6.5K-2AP6-225/250-FSF4.4K/S922Inductive Sensor1604602Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)1
BI22-Q20-RP6X2/S400-S946Inductive Sensor With Increased Temperature Range4690236Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)22
SLM220B6Photoelectric sensor Slot Sensor3074989Light typeRedFunctionSlot sensorOutput functionPNP/NPNMax. range (mm)220
LI200P1-Q17LM1-LIU5X2-0.3-RS5/3GDInductive linear position sensor 3GD, Zone 2 (22)100004404Electrical connectionCable with connectorMeasuring range (mm)200Output functionAnalog output
WIM224-UNTL-IOL-0.3-RS4Magnetic Inductive Linear Position Sensor For Analog Monitoring of Pneumatic Cylinders100034312Communication protocolIO-LinkElectrical connectionCable with connectorCylindrical designT-groove cylinder
SLM220P6QPhotoelectric sensor Slot Sensor3074990Light typeRedFunctionSlot sensorOutput functionPNPMax. range (mm)220
BC15-K34-AN4X-H1141Capacitive sensor2502125Electrical connectionConnectorMounting conditionsFlushOutput functionNPNRated switching distance (mm)22.5
NI22U-Q40-AP6X2-H1141Inductive Sensor For parts position control in die press tools4690229Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)22
BC15-K34-VP4XCapacitive sensor2502124Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)22.5
LTX225M-F10-SSI2-GAF1-X3-H1161Pressure-resistant Linear Position Sensor SSI1540222Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)225