RKSW451-50MPROFIBUS-Leitung PUR-Kabelmantel100032649Cable length (m)50Cable qualityPURConnector AFemale, M12 x 1, Straight, B-coded
PT2A-1004-U1-H1143Pressure Transmitter With Voltage Output (3-Wire)100033125Electrical outputVoltage output (3-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...2 bar
LTX2750M-R10-LI1-X3-H1151Pressure-resistant Linear Position Sensor Analog100033464Electrical connectionConnectorMeasuring range (mm)2750Output functionAnalog output
RKSD-4416-1.5MIndustrial Ethernet/PROFINET Cable Connection Cable100033812Cable length (m)1.5Cable qualityPURConnector AFemale, M12 x 1, Straight, D-coded
TX700D-P3WV01TX700 HMI/PLC product series Dual-core IOT gateway — CODESYS V3 PLC with WEB VISU100009354Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TW-L86-54-C-B320HF Tag Smart Card100033237Memory size (Byte)320Memory typeEEPROMProtection classIP68MountingMetal-free
RI360P3-QR24M2-0064X2-H1181Contactless Encoder Incremental: 64 ppr100032871Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
FCS-G1/2A4-NAEX-H1141/AL065/D024Flow Monitoring Immersion Sensor without Integrated Processor100033755Process connectionG 1/2″
RI360P4-DSU35-ELIU5X2-H1151/S1386Inductive Angle Sensor With Analog Output100033653Output typeAbsolute singleturn
WKC4.4T-P7X2-3-PSG4M/TXLAktuator- und Sensorleitung / PUR Verbindungsleitung100034010Cable length (m)3Cable qualityPURConnector AFemale, M12 x 1, Angled, A-codedConnector BMale, M8 x 1, Straight