WLS28-2XW285DXQLED Linear Light In the Metal Housing3088003DimmableTwo-stageLight typeWhiteNumber of colors/segments1
FCS-G1/2A4-NAEX/L065/D100Flow Monitoring Immersion Sensor without Integrated Processor6870382Process connectionG 1/2″
PT25R-2045-IOL-H1141Pressure Transmitter IO-Link with Two Switching Outputs100031877Communication protocolIO-LinkElectrical output2 x switching outputProcess connection7/16″-20 UNF female thread (Schrader)Pressure range0...25 bar
T18AW3FF50Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3032474Light typeIRFunctionProximity switchOutput functionRelay outputMax. range (mm)50
Q45BW22LV W/30Photoelectric sensor Retroreflective Sensor3038481Light typeRedFunctionRetroreflective SensorOutput functionRelay outputMax. range (mm)9000
REI-12H15T-4B2500-H1181Incremental Encoder100010443Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)15 mmShaft TypeHollow shaft
PT250R-2020-U3-H1143Pressure Transmitter With Voltage Output (3-Wire)100000764Electrical outputVoltage output (3-wire)Process connectionM20 x1.5 male thread, front sealing and manometer (combi)Pressure range0...250 bar
PT40R-1004-I2-H1143/XPressure Transmitter With Current Output (2-Wire)6836495Electrical outputCurrent output (2-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...40 bar
SLLR14-1540-SSafety light curtain Receiver3809132CascadableNoScan field (mm)1540Number of beams176Optical resolution (mm)14
SLPCR14-410P8Safety light curtain Receiver3083599CascadableYesScan field (mm)410Number of beams41Optical resolution (mm)14
RI360P0-EQR24M0-HESG25X3-H1181Contactless Encoder with Stainless Steel Housing SSI1590911Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
PT750PSIG-2003-U1-H1141/XPressure Transmitter With Voltage Output (3-Wire)6837191Electrical outputVoltage output (3-wire)Process connection1/4″ NPT-18 male threadPressure range0...51,71 bar