PT250R-2004-U1-H1143Pressure Transmitter With Voltage Output (3-Wire)6836573Electrical outputVoltage output (3-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...250 bar
WKC4.5T-P7X3-5/TELActuator and Sensor Cable, PVC Connection Cable6631428Cable length (m)5Cable qualityPVC
RKC4.4T-30/TXGActuator and Sensor Cable, PUR Connection Cable6637319Cable length (m)30Cable qualityPUR
IM33-12EX-HIIsolating transducer 1-channel7506444Number of channels1Signal typeAnalog input (HART transparent)Nominal voltageWide voltage range
IM12-FI01-1SF-1R-PR/24VDCFrequency transducer/pulse counter 1-channel7580220Number of channels1Signal typeFrequency inputNominal voltagePower bridge 24 VDC
MIAD9WPhotoelectric sensor Diffuse-Mode Sensor3037718Light typeIRFunctionProximity switchOutput functionNAMURMax. range (mm)75
BL20-E-4IOL-10BL20 Economy Module 4 IO-Link Master Channels, 32 Bytes of I/O Data100001334Connection technology signalCage clamp terminalProtection classIP20Signal typeIO-Link, Digital output, Digital input/output, Digital input
CABLE5X0.34-XX-PUR-OG-500M/TXO3700Actuator and Sensor Cable, PUR Bulk Cable6633004Core cross-section (mm²)0.34Cable length (m)500Cable qualityPUR
SLPCE25-410P8Safety light curtain Emitter3083610CascadableYesScan field (mm)410Number of beams21Optical resolution (mm)25