TB-4M12-4P2-25/TXLPassiver Aktuator-/Sensor-Verteiler M12 x 1 4-fach, mit fest angeschlossener Leitung100003903Group terminalCablePortM12 x 1Number of Ports4
RSSD-RJ45S-4416-6.5MIndustrial Ethernet/PROFINET Cable Extension Cable100003991Cable length (m)6.5Cable qualityPURConnector AMale, M12 x 1, Straight, D-codedConnector BMale, RJ45, Straight
TB-4M12-4P2-15/TXLPassiver Aktuator-/Sensor-Verteiler M12 x 1 4-fach, mit fest angeschlossener Leitung100003938Group terminalCablePortM12 x 1Number of Ports4
SLPCE14-410Safety Light Curtain Emitter3083680CascadableYesScan field (mm)410Number of beams41Optical resolution (mm)14
SLPE25-1530P8Safety Light Curtain Emitter3083573CascadableNoScan field (mm)1530Number of beams77Optical resolution (mm)25
BCF5-S18-AP4XCapacitive sensor2503011Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)5
S18UIA W/30Ultrasonic sensor Diffuse-mode sensor3002704Electrical connectionCableOutput functionAnalog outputMax. range (mm)300
TL50HWGYQLED Signal Light High-intensity Tower Light3055242DimmableNoLight typeWhite, Green, YellowNumber of colors/segments3
NI3-M08-VN6X 7MInductive Sensor With Increased Switching Distance4602862Electrical connectionCableMounting conditionsNon-flushOutput functionNPNRated switching distance (mm)3
MBD49-T415/EXMultibarrier, 4-Channel6611247ApprovalsATEXNetwork protocolFOUNDATION fieldbusProtection classIP66
PT0.25R-1530-I2-H1143/D840Pressure Transmitter With Current Output (2-Wire)100004236Electrical outputCurrent output (2-wire)Process connectionG 1/2″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...0,25 bar
SLLCR23-1470P8Safety Light Curtain Receiver3089200CascadableYesScan field (mm)1470Number of beams84Optical resolution (mm)23