DX80N9X1S-P14-ANDX80 Performance 900 MHz Node 1W IP67; 1 Configurable Digital Input, 1 Analog Voltage Input (configurable to Current); 1 Thermistor3801570
DX80DR9M-H2-ANMultiHop 900 MHz 1 W IP67; 10-30 V dc External Antenna; Inputs: 4 Discrete 2 Analog; Outputs: 4 Discrete 2 Analog; Certified for Au3801561
DX80N2Q45D-NBRadio Transmission System Transfer of I/O Data to Star Topology3802773Protection classIP67
DX80N2Q120PPB13Wireless Q120 Pendant Node 2.4 Ghz; Integrated Battery; Two Operator Inputs (Flush Push Button, Mushroom Head Push button); Four Col3806116
DX80N2Q120PPB14Wireless Q120 Pendant Node 2.4 Ghz; Integrated Battery; Two Operator Inputs (Flush Push Button, 2 Position Selector); Four Color LED3806115
DX80N9Q120PPB14Wireless Q120 Pendant Node 900 Mhz; Integrated Battery; Two Operator Inputs (Flush Push Button, 2 Position Selector); Four Color LED3806110
DX80N2Q120PPB25Wireless Q120 Pendant Node 2.4 Ghz; Integrated Battery; Two Operator Inputs (Extended Push Button, 2 Position Key Switch); Four Colo3806129
DX80N2Q120PPB22Wireless Q120 Pendant Node 2.4 Ghz; Integrated Battery; Two Operator Inputs (2 Extended Push Buttons); Four Color LED Indicator Ligh3806132
DX80N2Q120PPB23Wireless Q120 Pendant Node 2.4 Ghz; Integrated Battery; Two Operator Inputs (Extended Push Button, Mushroom Head Push Button); Four3806131
DX80N9Q120PPB24Wireless Q120 Pendant Node 900 Mhz; Integrated Battery; Two Operator Inputs (Extended Push Button, 2 Position Selector); Four Color3806125