T30GROPQEZ-LIGHT: Right-angle 30 mm Themoplastic Housing; 3-Color General Purpose: Green Red Orange Light; Steady Display; PNP (Sourcing) En3802841
DX80N2Q45CV-NBWireless Q45 Photoelectric Sensor; Convergent 2.4 GHz 65mW; Battery Not Included3802772
DX80N2Q45BL-YG-NBWireless Q45 Sensor; Button & Light 2.4 GHz 65mW; Yellow and Green LEDs; Battery Not Included3802771
TL50BLYRYGQBeacon Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yellow Re3802916
TL50WOBYROBTower Light: 7-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: White Orange Blu3802901
TL50RRRRRRTower Light: 6-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red Red Red Red3803045
TL50GOBRQTower Light: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green Orange Blu3803103
TL50BLGYB2R2AOS3IQBeacon Tower Light: 4-Color Sealed Omnidirectional; Pulsed Audible Indicator with Volume Adjust; Voltage: 12-30 V dc or 24 V ac; Env3803292
TL50AOS3ITower Light: Sealed Omnidirectional; Pulsed Audible Indicator w/ intensity adjust; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3803289
TL50BLGY2R1AOS3Beacon Tower Light: 3-Color Sealed; Omnidirectional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3803371
TL50GBAQTower Light: 2-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Green Bl3803361