TL50BWMAQTL50 Tower Light: 3-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input:Bimodal; Colors: Blue3804483
DX80N9Q45RDL-QD-NBWireless Q45 Remote Device Node; Two Dry Contact or One Namur Input 900 MHz 1 W; Female Euro Connector; Battery Not Included3804543
TL50BLG1R2AQTL50BL Tower Light: 2-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environ. Rating: IP50; Input: Bimodal; Colors: Green3804580
DX80N2X1W-P6L-NBLOW COST DX80 Performance 2.4GHz Node 65mW IP67 Non ATEX; 1-wire Serial Interface; Internal Whip Antenna; No LCD No Rotary Dials; B3804552
TL50BLY2RAQTL50BL Tower Light, 2-Color Audible Indicator; Voltage: 12-30 V dc or 24V ac; Environ. Rating: IP50; Input: Bimodal; Colors: Yellow3804617
DX80N9X1W-P6L-NBLOW COST DX80 Performance 900 MHz Node 1W IP67 Non ATEX/UL; 1-wire Serial Interface; Internal Whip Antenna; No LCD No Rotary Dials;3804551
TL50BLRYGACQPTL50BL Tower Light, Gray Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bim3804680
TL50BLBY2AOS4QBeacon Tower Light 2-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environ. Rating: IP63804745
TL50ROGORQTower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environ. Rating: IP67; Input: Bimodal; Colors: Red Orange Green Oran3804759
TL50VOWBGYRTower Light: 7-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Violet Orange Wh3804778
WLAG105X180DL22WLA Area Work Light; Dimensions: 105 x 180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Green; +/-22 Deg Lens; Euro3804781
TL50BLGW2R2AOSICQBeacon Tower Light; Gray Housing: 3-Color Sealed; Omni-directional Continuous Audible Indicator w/ Intensity Adjust; Voltage: 12-303805017